Schneider-Electric
 
LAD351 picture- scope
LAD351
Assembly and power connection kit,TeSys Deca contactor
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD3
Product or component type Kit for low-high speed starter
Accessory / separate part category Connection accessory
Product compatibility GV2ME
Complementary
Mounting support Connector
Net weight 0.078 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 8.600 cm
Package 1 Length 15.800 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.664 kg
Unit Type of Package 3 P06
Number of Units in Package 3 264
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 45.812 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No