Schneider-Electric
 
LAD3B1 picture- scope
LAD3B1
Upstream terminal block,TeSys Deca Fram 2,power supply of 1 or 2 power splitter boxes,16 mm²,for GV2ME**3
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Device short name LAD
Accessory / separate part type Connection
Product or component type Terminal block
Poles description 3P
Complementary
Product compatibility Power splitter box
Mounting location Upstream
Net weight 0.212 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 11.500 cm
Package 1 Length 10.200 cm
Package 1 Weight 239.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 22
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.748 kg
Unit Type of Package 3 P06
Number of Units in Package 3 176
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 56.092 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months