Schneider-Electric
 
LAD4RC3N picture- scope
LAD4RC3N
D40A to D65A RC 380-415V Suppressor
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name LAD4
Product or component type Suppressor module
Product compatibility 3P LC1D40A...D80A
4P LC1DT60A...DT80A
Complementary
Mounting location Front
Mounting mode By clips
Suppressor technology RC circuit
[Uc] control circuit voltage 380...415 V AC
Maximum peak voltage 3 Uc
Net weight 0.02 kg
Colour Dark grey
Environment
Standards IEC 60947-5-1
EN 60947-5-1
CSA C22.2 No 60947-5-1
UL 60947-5-1
GB/T 14048.5
Product certifications UL
CSA
IP degree of protection IP2X conforming to IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.300 cm
Package 2 Width 7.300 cm
Package 2 Length 12.000 cm
Package 2 Weight 230.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.458 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months