Schneider-Electric
 
LAD7B105 picture- scope
LAD7B105
Adapter terminal block,TeSys Deca,for separate mounting of LRD15**/LR3D15**
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Terminal block
Device short name LAD
Product compatibility LRD15..
LR3D15..
Accessory / separate part category Connection accessory
Quantity per set Set of 1
Complementary
Connections - terminals Screw terminals
Height 82 mm
Width 45 mm
Depth 100 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.700 cm
Package 1 Width 5.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.558 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months