Schneider-Electric
 
LAD7X3 picture- scope
LAD7X3
Retrofit plate for screw fixing, Tesys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys GV3
TeSys GV2
TeSys Deca
Range TeSys
Device short name LAD
Product or component type Retrofit plate
Accessory / separate part category Mounting accessory
Product compatibility LC1D40A...D65A
GV3P
GV2P
Complementary
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 18.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 147.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.876 kg
Unit Type of Package 3 P06
Number of Units in Package 3 256
Package 3 Height 45.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 48.700 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months