Schneider-Electric
 
LAD903 picture- scope
LAD903
Stop wedge, TeSys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Product or component type Wedging tail
Accessory / separate part category Mounting accessory
Range compatibility TeSys TeSys Deca
Complementary
Quantity per set 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.5 cm
Package 2 Width 11.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 22.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months