Schneider-Electric
 
LAD91810 picture- scope
LAD91810
TeSys LE - adaptation kit for head of start and stop/reset pushbutton
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Adaptation kit
Product compatibility LE1D18...35
ZBA639
LE2D09...35
ZB5AA0
ZB5AL432
Complementary
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 4.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 871.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months