Schneider-Electric
 
LAD96061 picture- scope
LAD96061
Link for parallel connection of 2 poles, for TeSys Deca contactors LC1DT32-DT40
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LAD9
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 2P
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1DT32
LC1DT40
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 2.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 30.500 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.245 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months