Schneider-Electric
 
LAD96560 picture- scope
LAD96560
Terminal block, TeSys Deca, Everlink BTR screw connectors, 3P, for contactors LC1D40A-D80A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Terminal block
Accessory / separate part category Connection accessory
Poles description 3P
Product compatibility LRD3
LRD3..L
LR3D3
LC1D40A...D80A
Complementary
Connections - terminals EverLink BTR screw connectors
Net weight 0.087 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 6.200 cm
Package 1 Length 5.500 cm
Package 1 Weight 86.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.400 cm
Package 2 Width 7.400 cm
Package 2 Length 13.600 cm
Package 2 Weight 458.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.805 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months