Schneider-Electric
 
LAD96566 picture- scope
LAD96566
Terminal block, TeSys Deca, for contactors LC1D40A-D80A 3P, ring-lugs screw terminals
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Terminal block
Accessory / separate part category Connection accessory
Poles description 3P
Product compatibility LRD3136...3656
Complementary
Connections - terminals Lugs-ring terminals
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 300
Package 2 Height 60.0 cm
Package 2 Width 80.0 cm
Package 2 Length 300.0 cm
Package 2 Weight 36.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months