Schneider-Electric
 
LAD96570 picture- scope
LAD96570
Independent mounting IP 20 cover for lug type terminals
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Protective cover for connector
Accessory / separate part category Installation accessory
Poles description 3P
Product compatibility LC1D40A...D80A
LRD3136...3656
GV3L
GV3P
Complementary
Net weight 0.021 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 6.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 612.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months