Schneider-Electric
 
LAD96575 picture- scope
LAD96575
IP 20 cover for lug type terminals, TeSys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type IP20 cover
Accessory / separate part category Installation accessory
Poles description 3P
Product compatibility GV3L
LC1D40A...D65A
LRD3136...3656
LC2D40A...D65A
GV3P
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 5.6 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 745.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months