Schneider-Electric
 
LAD9744 picture- scope
LAD9744
Terminal cover load side 40amp
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Cover
Accessory / separate part category Installation accessory
Complementary
Range compatibility TeSys TeSys D LC1D contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 20
Package 2 Height 3.5 cm
Package 2 Width 6.0 cm
Package 2 Length 13.0 cm
Package 2 Weight 150.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No