Schneider-Electric
 
LAD9ET1 picture- scope
LAD9ET1
Protective cover for TeSys Deca contactor, LC1D09…80A and LC1DT20…DT80A
Schneider Electric
Characteristics
Main
Range of product TeSys Deca control relay
TeSys Deca
Range TeSys
TeSys Deca
Device short name LAD9
Product or component type Protective cover
Accessory / separate part category Installation accessory
Product compatibility LC1D09...D38
LC1D40A...D80A
LC1DT20...DT40
LC1DT60A...DT80A
Complementary
Net weight 26 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 3.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 7.000 cm
Package 2 Length 13.500 cm
Package 2 Weight 55.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 350
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.066 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months