Schneider-Electric
 
LAD9ET1S picture- scope
LAD9ET1S
Safety red protective cover for TeSys Deca contactor, LC1D09…80A and LC1DT20…DT80A
Schneider Electric
Characteristics
Main
Range of product TeSys Deca control relay
TeSys Deca
Range TeSys
TeSys Deca
Device short name LAD9
Product or component type Safety protective cover
Accessory / separate part category Installation accessory
Product compatibility LC1D40A...D80A
LC1DT60A...DT80A
LC1DT20...DT40
LC1D09...D38
Complementary
Height 45 mm
Width 29.5 mm
Depth 7 mm
Net weight 5 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 3.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 9.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 44.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.110 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No