Schneider-Electric
 
LAD9ET3S picture- scope
LAD9ET3S
Safety red protective cover for TeSys Deca contactor, LC1D80…95
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Safety protective cover
Accessory / separate part category Installation accessory
Product compatibility LC1D80
LC1D95
Complementary
Height 84.5 mm
Width 63.5 mm
Depth 12.5 mm
Net weight 15 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 6.4 cm
Package 1 Length 8.5 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 11.5 cm
Package 2 Length 17.0 cm
Package 2 Weight 229.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.287 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No