Schneider-Electric
 
LAD9ET4 picture- scope
LAD9ET4
Protective cover for TeSys Deca contactor, LC1D115…150
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Protective cover
Accessory / separate part category Installation accessory
Product compatibility LC1D115
LC1D150
Complementary
Net weight 4 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 15.8 cm
Package 1 Length 11.2 cm
Package 1 Weight 54 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months