Schneider-Electric
 
LAD9P33 picture- scope
LAD9P33
Link for parallel connection of 3 poles, for TeSys Deca contactors LC1D40A-D80A
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LAD9
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 3P
Range compatibility TeSys D
Product compatibility LC1D40A
LC1D50A
LC1D65A
LC1D80A
Quantity per set Set of 1
Complementary
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.822 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months