Schneider-Electric
 
LAD9SD3S picture- scope
LAD9SD3S
Link for parallel connection of 3 poles, for star contactor LC1D40A-D80A, with warning label
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Product or component type Link for star connection
Accessory / separate part category Connection accessory
Poles description 3P
Range compatibility TeSys TeSys D contactor
TeSys TeSys Deca
Product compatibility LC1D40A
LC1D50A
LC1D65A
LC1D80A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 15.5 cm
Package 1 Weight 14 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 15 cm
Package 2 Length 15.5 cm
Package 2 Weight 147 g
Unit Type of Package 3 S01
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.082 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C0d57fef-382c-4937-aa67-c4e914afa07a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No