Schneider-Electric
 
LAD9V1 picture- scope
LAD9V1
Electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D09-D38 LC1DT20-DT40
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Electrical interlocking
Accessory / separate part category Interlocking accessory
Interlocking type Electrical
Poles description 3P
Electrical circuit type Changeover
Reversing
Range compatibility TeSys TeSys D contactor
Product compatibility LC1D09
LC1D12
LC1D18
LC1D25
LC1D32
LC1D38
LC1DT20
LC1DT25
LC1DT32
LC1DT40
Complementary
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 2.500 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 10.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 150.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 140
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.514 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months