Schneider-Electric
 
LAD9V12 picture- scope
LAD9V12
Set of power connections, parallel busbar, for 3P reversing contactors assembly, LC1D09-D38 spring terminals
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Product or component type Set of connections
Poles description 3P
Electrical circuit type Reversing contactor
Range compatibility TeSys TeSys D
TeSys TeSys Deca
Product compatibility LC1D09
LC1D12
LC1D18
LC1D25
LC1D32
Complementary
Mounting location Upstream
Connections - terminals Spring terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 9.8 cm
Package 1 Weight 32 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.753 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months