Schneider-Electric
 
LAD9V15 picture- scope
LAD9V15
TeSys Deca, power connector
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name power connections
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D09...D38
Complementary
Mounting location Downstream
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 8 cm
Package 1 Length 11.5 cm
Package 1 Weight 28 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.001 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No