Schneider-Electric
 
LAD9V16 picture- scope
LAD9V16
Mounting accessory, wedge contactor D09…D18
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Mounting clip
Accessory / separate part category Mounting accessory
Product compatibility LC1D25
LC1D18
LC1D32
Range compatibility TeSys TeSys D LC1D contactor
TeSys TeSys GV2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.300 cm
Package 1 Length 6.600 cm
Package 1 Weight 8.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No