Schneider-Electric
 
LADN206 picture- scope
LADN206
Auxiliary contact block, TeSys Deca, 2NO, front mounting, lugs-ring terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys Deca
Product or component type Auxiliary contact block
Device short name LADN
Range compatibility TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
Mounting location Front
Pole contact composition 2 NO
Contacts operation Instantaneous
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ie] rated operational current 6 A at 120 V AC-15
1.04 A at 690 V AC-15
0.55 A at 125 V DC-13
0.1 A at 600 V DC-13
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL
600 V conforming to CSA
[Ith] conventional free air thermal current 10 A (at 60 °C)
Standards EN/IEC 60947-5-1
GB/T 14048.5
EN 50012
UL 60947-5-1
CSA C22.2 No 60947-5-1
IEC 60335-1:Clause 30.2
IEC 60335-2-40:Annex JJ
UL 60335-2-40:Annex JJ
Product certifications CB Scheme
UL
CSA
CCC
EAC
UKCA
Complementary
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A
Mechanical durability 30 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Insulation resistance > 10 MOhm
Connections - terminals Lugs-ring terminals (external diameter: 8 mm)
Tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm M3.5
1.7 N.m - with screwdriver Philips No 2 M3.5
1.7 N.m - with screwdriver pozidriv No 2 M3.5
Height 48 mm
Width 26 mm
Depth 42 mm
Colour Dark grey
Environment
Environmental characteristic Normal environment
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -5…60 °C
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 3.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 31.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.800 cm
Package 2 Width 8.500 cm
Package 2 Length 25.500 cm
Package 2 Weight 319.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 160
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.486 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4