Schneider-Electric
 
LADN40R picture- scope
LADN40R
Auxiliary contact block, TeSys Deca, 4NO, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys Deca
Product or component type Auxiliary contact block
Device short name LADN_R
Range compatibility TeSys D CAD
TeSys D LC1D
TeSys Deca CAD
TeSys Deca LC1D
TeSys F LC1F
TeSys F CR1F
Mounting location Front
Pole contact composition 4 NO
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL
600 V conforming to CSA
[Ith] conventional free air thermal current 10 A (at 60 °C)
Product certifications CB
UL
CSA
CCC
UKCA
Complementary
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A
Mechanical durability 30 Mcycles
Electrical reliability 1e-008 at 17 V and 1 mA
Minimum switching current 1 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Insulation resistance > 10 MOhm
Connections - terminals Screw-clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Screw-clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Screw-clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw-clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Screw-clamp terminals 1 cable(s) 1…4 mm²rigid without cable end
Screw-clamp terminals 2 cable(s) 1…4 mm²rigid without cable end
Tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
Height 48 mm
Width 44 mm
Depth 42 mm
Net weight 0.06 kg
Colour Dark grey
Environment
Environmental characteristic Normal environment
Harsh environment
3S4
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -25…60 °C
-40…-25 °C with derating
60…70 °C with derating
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 4.15 cm
Package 1 Length 5.1 cm
Package 1 Weight 67 g
Unit Type of Package 2 S02
Number of Units in Package 2 105
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.615 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7