Schneider-Electric
 
LADT9R1 picture- scope
LADT9R1
Kit for assembling 4P changeover contactors, LC1DT20-DT40 with screw clamp terminals, without electrical interlock
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Product or component type Kits for changeover contactor
Poles description 4P
Range compatibility TeSys TeSys D contactor
TeSys TeSys Deca
Product compatibility LC1DT20
LC1DT25
LC1DT32
LC1DT40
Complementary
Kit composition Mechanical interlock
Set of power connection
Net weight 0.035 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 10.4 cm
Package 1 Length 5.0 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.996 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months