Schneider-Electric
 
LADT9R1V picture- scope
LADT9R1V
Kit for assembling 4P changeover contactors, LC1DT20-DT40 with screw clamp terminals, with electrical interlock
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Product or component type Kits for changeover contactor
Poles description 4P
Range compatibility TeSys TeSys D contactor
TeSys TeSys Deca
Product compatibility LC1DT20
LC1DT25
LC1DT32
LC1DT40
Complementary
Kit composition Electrical and mechanical interlock
Set of power connection
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.429 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months