Schneider-Electric
 
LAEB3 picture- scope
LAEB3
Terminal block,Easy TeSys Protect,for LRE322-E365
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Protect
Product compatibility LRE322...E365
Device short name LAEB
Product or component type Terminal block
Terminal block type Removable
Product specific application Cable connection
Fixing mode By clips (DIN rail)
Depth 121 mm
Width 75 mm
Complementary
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 9.200 cm
Package 1 Length 13.200 cm
Package 1 Weight 250.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 33
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.109 kg
Unit Type of Package 3 P06
Number of Units in Package 3 132
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 46.508 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months