Schneider-Electric
 
LAEM4 picture- scope
LAEM4
Mechanical interlock,Easy TeSys Control,for LC1E80-E95
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Mechanical interlock
Device short name LAEM
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Poles description 4P
3P
Range compatibility EasyPact TVS
Product compatibility LC1E80...E95
Complementary
Net weight 0.095 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 7.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.391 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months