Schneider-Electric
 
LAEM5 picture- scope
LAEM5
Mechanical interlock,Easy TeSys Control,for LC1E120-E160
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Mechanical interlock
Device short name LAEM
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Poles description 3P
Range compatibility EasyPact TVS
Product compatibility LC1E120...E160
Complementary
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 293.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 105
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 43.765 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months