Schneider-Electric
 
LAEM8 picture- scope
LAEM8
Mechanical interlock,Easy TeSys Control,for LC1E630
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Mechanical interlock
Device short name LAEM
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Poles description 3P
Range compatibility EasyPact TVS
Product compatibility LC1E630
Complementary
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10 cm
Package 1 Length 15.5 cm
Package 1 Weight 270 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No