Schneider-Electric
 
LAEP4 picture- scope
LAEP4
Set of connections,Easy TeSys Control,for LC1E80-E95
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Set of connections
Device short name LAEP
Accessory / separate part category Connection accessory
Poles description 3P
Electrical circuit type Reversing
Range compatibility EasyPact TVS
Product compatibility LC1E80...E95
Complementary
[Ie] rated operational current 95 A
Net weight 0.465 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 464.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.595 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months