|
|
|
LAERCU
Suppressor module,Easy TeSys Control,RC circuit,110-240 V
|
|
|
Main
Range
|
Easy TeSys
|
Device short name
|
LAERC
|
Range of product
|
Easy TeSys Control
|
Product or component type
|
Suppressor module
|
Product compatibility
|
LC1E06...E95
|
Complementary
Mounting location
|
Front
|
Mounting mode
|
Clip-on
|
Suppressor technology
|
RC circuit
|
[Uc] control circuit voltage
|
110...240 V AC 50/60 Hz
|
Maximum peak voltage
|
3 Uc <= 400 Hz
|
Width
|
44 mm
|
Depth
|
33 mm
|
Net weight
|
0.025 kg
|
Environment
Standards
|
IEC 60947-5-1
|
Product certifications
|
GOST
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for storage
|
-60…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
4.200 cm
|
Package 1 Length
|
2.700 cm
|
Package 1 Weight
|
22.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
78
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.884 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
2496
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
70.612 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Contractual warranty
|
|