Schneider-Electric
 
LAETSD picture- scope
LAETSD
Time delay block,Easy TeSys Control,on delay,1 NO + 1 NC
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Time delay auxiliary
Device application Signalling
Device short name LAET
Colour Grey (RAL 7011)
Complementary
Range compatibility EasyPact EasyPact TVS LC1E
Mounting location Front
Auxiliary contacts operation On-delay contact
Pole contact composition 1 NO + 1 NC
[Ui] rated insulation voltage 690 V - for control circuit conforming to IEC 60947-5-1
[Ue] rated operational voltage <= 690 V
[Ith] conventional free air thermal current 8 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
[Icw] rated short-time withstand current 100 A - 1 s
120 A - 500 ms
140 A - 100 ms
Protection type GG fuse 10 A
Mechanical durability 10 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on energisation no overlap between NC and NO contact
1.5 ms on de-energisation no overlap between NC and NO contact
Time delay range 1...30 s
Insulation resistance > 10 MOhm
Connections - terminals Control circuit: screw clamp terminals 1 1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end
Control circuit: screw clamp terminals 1 1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end
Control circuit: screw clamp terminals 2 2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end
Control circuit: screw clamp terminals 2 2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end
Net weight 0.06 kg
Environment
Environmental characteristic Standard environment
Standards IEC 60947-5-1
Product certifications GOST
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 5.200 cm
Package 1 Length 4.800 cm
Package 1 Weight 82.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 140
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.097 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 116c8fe4-0538-43fb-9c58-cfc8259b5fbc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months