Schneider-Electric
 
LAEX3N5 picture- scope
LAEX3N5
Contactor coil,Easy TeSys Control,415V AC,50Hz,spare part for LC1E40...E65
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E40...E65
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 415 V AC 50 Hz
Average resistance 635 Ohm at 20 °C
Inductance of closed circuit 35.8 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <60 °C)
Inrush power in VA 160 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 15 VA 50 Hz cos phi 0.3 (at 20 °C)
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.6 cm
Package 1 Length 11.4 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.32 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 432
Package 3 Height 70.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 63.12 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months