Schneider-Electric
 
LAEX6M5 picture- scope
LAEX6M5
Contactor coil,Easy TeSys Control,220V AC,50Hz,spare part for LC1E200...E250
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E200...E250
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 220 V AC 50 Hz
Average resistance 17 Ohm at 20 °C
Inductance of closed circuit 2.59 H
Operating time 20...35 ms closing
7...15 ms opening
Complementary
Inrush power in VA 805 VA 50 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.51 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8.2 cm
Package 1 Length 16 cm
Package 1 Weight 500 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.392 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 112.272 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months