Schneider-Electric
 
LAG8N113P picture- scope
LAG8N113P
Auxiliary contact block,TeSys Giga contactor,1NO + 1NC,lateral face side mounting,push-in terminals L1/R1
Schneider Electric
Characteristics
Main
Range compatibility TeSys G LC1G
Range of product TeSys G
Range TeSys
Device short name LAG8N
Product or component type Auxiliary contact block
Auxiliary contacts operation Instantaneous
Pole contact composition 1 NO + 1 NC
Connections - terminals Screw clamp terminals0.75…2.5 mm²solid stranded without cable end
Screw clamp terminals0.75…2.5 mm²flexible with cable end
Complementary
Mounting location Side
[Ui] rated insulation voltage 600 V conforming to IEC 60947-5-1
600 V - certifications CSA
600 V - certifications UL
[Ue] rated operational voltage 600 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A
Mechanical durability 8 Mcycles
Minimum switching current 1 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Insulation resistance > 10 MOhm
Height 55.8 mm
Width 15.4 mm
Depth 84.8 mm
Net weight 0.05 kg
Environment
Standards EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB 14048.5
Product certifications CB Scheme
CCC
cULus
CE
UKCA
EU-RO-MR by DNV-GL
EAC
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.800 cm
Package 1 Length 9.500 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 64
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.979 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No