Schneider-Electric
 
LC1D1150046BD picture- scope
LC1D1150046BD
Contactor, TeSys Deca, 4P(4NO), AC-1 <=440V 200A, 24V DC standard coil, lugs/bars terminals
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Utilisation category AC-1
AC-3
AC-3e
AC-4
Poles description 4P
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
Power circuit: <= 460 V DC
[Ie] rated operational current 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 24 V DC
Complementary
Compatibility code LC1D
Pole contact composition 4 NO
Protective cover With
[Ith] conventional free air thermal current 200 A (at 60 °C) for power circuit
Irms rated making capacity 1260 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 250 A 40 °C - 10 min for power circuit
550 A 40 °C - 1 min for power circuit
950 A 40 °C - 10 s for power circuit
1100 A 40 °C - 1 s for power circuit
Associated fuse rating 250 A gG at <= 690 V coordination type 1 for power circuit
200 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 0.6 mOhm - Ith 200 A 50 Hz for power circuit
Power dissipation per pole 24 W AC-1
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Safety reliability level B10d = 684932 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 10000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 8 Mcycles
Electrical durability 0.8 Mcycles 200 A AC-1 at Ue <= 440 V
Control circuit type DC standard
Coil technology With integral suppression device
Control circuit voltage limits 0.75...1.2 Uc (-40…55 °C):operational DC
0.15...0.4 Uc (-40…70 °C):drop-out DC
1...1.2 Uc (55…70 °C):operational DC
Inrush power in W 270…365 W (at 20 °C)
Hold-in power consumption in W 2.4…5.1 W at 20 °C
Operating time 20...35 ms closing
40...75 ms opening
Time constant 25 ms
Maximum operating rate 1200 cyc/h at 60 °C
Connections - terminals Control circuit: lugs-ring terminals - external diameter: 8 mm
Power circuit: lugs-ring terminals - external diameter: 25 mm
Power circuit: bars 1 - busbar cross section: 5 x 25 mm
Tightening torque Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Power circuit: 12 N.m - on lugs-ring terminals hexagonal screw head 13 mm M8
Power circuit: 12 N.m - on bars hexagonal screw head 13 mm M8
Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver pozidriv No 2 M3.5
Mounting support Plate
Rail
Environment
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications LROS (Lloyds register of shipping)
RINA
CSA
DNV
GOST
CCC
UL
GL
BV
UKCA
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (6 Gn for 11 ms)
Height 158 mm
Width 155 mm
Depth 115 mm
Net weight 2.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.8 cm
Package 1 Width 21.2 cm
Package 1 Length 18.5 cm
Package 1 Weight 2.37 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 221
Contractual warranty
Warranty 18 months