Schneider-Electric
 
LC1D123BL picture- scope
LC1D123BL
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 12A, 24V DC low consumption coil, spring terminals
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
AC-4
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 16 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
12 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
12 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Uc] control circuit voltage 24 V DC
Complementary
Motor power kW 3 kW at 220...230 V AC 50/60 Hz (AC-3)
5.5 kW at 380...400 V AC 50/60 Hz (AC-3)
5.5 kW at 415 V AC 50/60 Hz (AC-3)
5.5 kW at 440 V AC 50/60 Hz (AC-3)
7.5 kW at 500 V AC 50/60 Hz (AC-3)
7.5 kW at 660...690 V AC 50/60 Hz (AC-3)
3 kW at 220...230 V AC 50/60 Hz (AC-3e)
5.5 kW at 380...400 V AC 50/60 Hz (AC-3e)
5.5 kW at 415 V AC 50/60 Hz (AC-3e)
5.5 kW at 440 V AC 50/60 Hz (AC-3e)
7.5 kW at 500 V AC 50/60 Hz (AC-3e)
7.5 kW at 660...690 V AC 50/60 Hz (AC-3e)
3.7 kW at 400 V AC 50/60 Hz (AC-4)
Motor power hp 0.5 hp at 115 V AC 50/60 Hz for 1 phase motors
2 hp at 230/240 V AC 50/60 Hz for 1 phase motors
3 hp at 200/208 V AC 50/60 Hz for 3 phases motors
3 hp at 230/240 V AC 50/60 Hz for 3 phases motors
7.5 hp at 460/480 V AC 50/60 Hz for 3 phases motors
10 hp at 575/600 V AC 50/60 Hz for 3 phases motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
16 A (at 60 °C) for power circuit
Irms rated making capacity 250 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Rated breaking capacity 250 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 105 A 40 °C - 10 s for power circuit
210 A 40 °C - 1 s for power circuit
30 A 40 °C - 10 min for power circuit
61 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
40 A gG at <= 690 V coordination type 1 for power circuit
25 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 2.5 mOhm - Ith 16 A 50 Hz for power circuit
Power dissipation per pole 0.36 W AC-3
1.56 W AC-1
0.36 W AC-3e
[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 30 Mcycles
Electrical durability 2 Mcycles 12 A AC-3 at Ue <= 440 V
0.8 Mcycles 25 A AC-1 at Ue <= 440 V
2 Mcycles 12 A AC-3e at Ue <= 440 V
Control circuit type DC low consumption
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.1...0.3 Uc (-40…70 °C):drop-out DC
0.8...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC
Inrush power in W 2.4 W (at 20 °C)
Hold-in power consumption in W 2.4 W at 20 °C
Operating time 77 ±15 % ms closing
25 ±20 % ms opening
Time constant 40 ms
Maximum operating rate 3600 cyc/h at 60 °C
Connections - terminals Power circuit: spring terminals 1 2.5 mm² - cable stiffness: flexible without cable end
Power circuit: spring terminals 2 2.5 mm² - cable stiffness: flexible without cable end
Control circuit: spring terminals 1 2.5 mm² - cable stiffness: flexible without cable end
Control circuit: spring terminals 2 2.5 mm² - cable stiffness: flexible without cable end
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Rail
Plate
Environment
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 60947-4-1
IEC 60335-1:Clause 30.2
IEC 60335-2-40:Annex JJ
UL 60335-2-40:Annex JJ
CSA C22.2 No 60947-4-1
Product certifications UL
CCC
CSA
Marine
UKCA
EAC
CB Scheme
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor open (10 Gn for 11 ms)
Shocks contactor closed (15 Gn for 11 ms)
Height 99 mm
Width 45 mm
Depth 95 mm
Net weight 0.485 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 11.000 cm
Package 1 Length 12.300 cm
Package 1 Weight 552.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.724 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 50ae7612-fd2e-41e4-a369-50d0dea6e592
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20
Contractual warranty
Warranty 18 months