Schneider-Electric
 
LC1D256SLS207 picture- scope
LC1D256SLS207
Contactor, Tesys Deca, railway S207, 3P(3NO), AC-3/AC-3e, 25A, <=440V, 72V DC low consumption coil, lugs-ring terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-1
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 25 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
40 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
25 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
Complementary
Motor power kW 5.5 kW at 220/230 V AC 50 Hz (AC-3)
11 kW at 380/400 V AC 50 Hz (AC-3)
11 kW at 415 V AC 50 Hz (AC-3)
11 kW at 440 V AC 50 Hz (AC-3)
15 kW at 500 V AC 50 Hz (AC-3)
15 kW at 660/690 V AC 50 Hz (AC-3)
5.5 kW at 220/230 V AC 50 Hz (AC-3e)
11 kW at 380/400 V AC 50 Hz (AC-3e)
11 kW at 415 V AC 50 Hz (AC-3e)
11 kW at 440 V AC 50 Hz (AC-3e)
15 kW at 500 V AC 50 Hz (AC-3e)
15 kW at 660/690 V AC 50 Hz (AC-3e)
Pole contact composition 3 NO
Protective cover With
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Overvoltage category III
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
40 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 450 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
40 A gG at <= 690 V coordination type 2 for power circuit
Time constant 37 ms
Control circuit type DC low consumption
Coil technology With integral suppression device
Control circuit voltage limits 0.1...0.25 Uc (-40…70 °C):drop-out DC
0.7...1.25 Uc (-40…70 °C):operational DC
Average impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
Power dissipation per pole 3.2 W AC-1
1.25 W AC-3
1.25 W AC-3e
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Operating time 77 ±15 % ms closing
25 ±20 % ms opening
Maximum operating rate 3600 cyc/h 60 °C
Inrush power in W 4 W (at 20 °C)
Hold-in power consumption in W 4 W at 20 °C
Insulation resistance > 10 MOhm for signalling circuit
Connections - terminals Control circuit: lugs-ring terminals - external diameter: 8 mm
Power circuit: lugs-ring terminals - external diameter: 12 mm
Tightening torque Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Power circuit: 2.5 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M4
Power circuit: 2.5 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M4
Mounting support Plate
Rail
Electrical durability 1.65 Mcycles 25 A AC-3 at Ue <= 440 V
1.4 Mcycles 40 A AC-1 at Ue <= 440 V
1.65 Mcycles 25 A AC-3e at Ue <= 440 V
Mechanical durability 30 Mcycles
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Operating altitude 0...3000 m
Compatibility code LC1D
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
EN 45545: R22 HL3
EN 45545: R26 HL3
DIN 5510-2
Product certifications IEC
CCC
EAC
UA
TR
UKCA
CB
Environment
Climatic withstand Conforming to IACS E10
Conforming to IEC 60947-1 Annex Q category D
Ambient air temperature for storage -60…80 °C
Fire resistance 850 °C conforming to IEC 60695-2-1
Height 85 mm
Width 45 mm
Depth 101 mm
Net weight 0.37 kg
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (8 Gn for 11 ms)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 9.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 590.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.680 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 77.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 149.220 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 4be95b29-a1a6-4998-9661-e1893f5e4a16
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 41