Schneider-Electric
 
LC1D25EHE picture- scope
LC1D25EHE
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 25A, 48...130V AC/DC coil, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 25 A (at <60 °C) at <= 440 V AC-3 for power circuit
40 A (at <60 °C) at <= 440 V AC-1 for power circuit
25 A (at <60 °C) at <= 440 V AC-3e for power circuit
[Uc] control circuit voltage 48...130 V AC 50/60 Hz
48...130 V DC
Complementary
Motor power kW 5.5 kW at 220...230 V AC 50 Hz (AC-3)
11 kW at 380...400 V AC 50 Hz (AC-3)
11 kW at 415 V AC 50 Hz (AC-3)
11 kW at 440 V AC 50 Hz (AC-3)
15 kW at 500 V AC 50 Hz (AC-3)
15 kW at 660...690 V AC 50 Hz (AC-3)
5.5 kW at 220...230 V AC 50 Hz (AC-3e)
11 kW at 380...400 V AC 50 Hz (AC-3e)
11 kW at 415 V AC 50 Hz (AC-3e)
11 kW at 440 V AC 50 Hz (AC-3e)
15 kW at 500 V AC 50 Hz (AC-3e)
15 kW at 660...690 V AC 50 Hz (AC-3e)
Motor power hp 2 hp at 115 V AC 60 Hz for 1 phase motors
3 hp at 230/240 V AC 60 Hz for 1 phase motors
7.5 hp at 200/208 V AC 60 Hz for 3 phases motors
7.5 hp at 230/240 V AC 60 Hz for 3 phases motors
15 hp at 460/480 V AC 60 Hz for 3 phases motors
20 hp at 575/600 V AC 60 Hz for 3 phases motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
40 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 450 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
50 A 40 °C - 10 min for power circuit
120 A 40 °C - 1 min for power circuit
240 A 40 °C - 10 s for power circuit
380 A 40 °C - 1 s for power circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
40 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
Power dissipation per pole 3.2 W AC-1
1.25 W AC-3
1.25 W AC-3e
[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 15 Mcycles
Electrical durability 2 Mcycles 21 A AC-3 at Ue <= 440 V
0.9 Mcycles 40 A AC-1 at Ue <= 440 V
2 Mcycles 21 A AC-3e at Ue <= 440 V
Control circuit type AC/DC at 50/60 Hz AC/DC electronic
Coil technology Built-in bidirectional peak limiting
Control circuit voltage limits <= 0.1 Uc (-40…70 °C):drop-out AC/DC
0.85...1.1 Uc (-40…60 °C):operational AC/DC
1...1.1 Uc (60…70 °C):operational AC/DC
Inrush power in VA 25 VA 50/60 Hz (at 20 °C)
Inrush power in W 24 W (at 20 °C)
Hold-in power consumption in VA 1.3 VA 50/60 Hz (at 20 °C)
Hold-in power consumption in W 0.8 W at 20 °C
Heat dissipation 0.8 W at 50/60 Hz
Operating time 45...55 ms closing
20...90 ms opening
Maximum operating rate 3600 cyc/h at 60 °C
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 1 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: solid
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M4
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M3.5
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Plate
Rail
Environment
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC 60335-1
Product certifications CCC
CSA
EAC
UL
KC
DNV-GL
LROS (Lloyds register of shipping)
UKCA
IP degree of protection IP20 front face conforming to IEC 60529
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (8 Gn for 11 ms)
Height 85 mm
Width 45 mm
Depth 92 mm
Net weight 0.433 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 9.5 cm
Package 1 Length 11.8 cm
Package 1 Weight 456.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.208 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 7d699774-c34b-4bf4-9ecb-388a149eefdd
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts & cables product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 15
Contractual warranty
Warranty 18 months