Schneider-Electric
 
LC1D32F7TQ picture- scope
LC1D32F7TQ
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 32A, 110V AC 50/60Hz coil, screw clamp terminals, bulk qty
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-3
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
32 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Uc] control circuit voltage 110 V AC 50/60 Hz
Complementary
Motor power kW 15 kW at 380...400 V AC 50/60 Hz (AC-3)
7.5 kW at 220...230 V AC 50/60 Hz (AC-3)
18.5 kW at 500 V AC 50/60 Hz (AC-3)
18.5 kW at 660...690 V AC 50/60 Hz (AC-3)
15 kW at 415...440 V AC 50/60 Hz (AC-3)
7.5 kW at 400 V AC 50/60 Hz (AC-4)
15 kW at 380...400 V AC 50/60 Hz (AC-3e)
7.5 kW at 220...230 V AC 50/60 Hz (AC-3e)
18.5 kW at 500 V AC 50/60 Hz (AC-3e)
18.5 kW at 660...690 V AC 50/60 Hz (AC-3e)
15 kW at 415...440 V AC 50/60 Hz (AC-3e)
Motor power hp 2 hp at 115 V AC 50/60 Hz for 1 phase motors conforming to CSA
2 hp at 115 V AC 50/60 Hz for 1 phase motors conforming to UL
20 hp at 460/480 V AC 50/60 Hz for 3 phases motors conforming to CSA
20 hp at 460/480 V AC 50/60 Hz for 3 phases motors conforming to UL
25 hp at 575/600 V AC 50/60 Hz for 3 phases motors conforming to CSA
25 hp at 575/600 V AC 50/60 Hz for 3 phases motors conforming to UL
10 hp at 200/208 V AC 50/60 Hz for 3 phases motors conforming to CSA
10 hp at 200/208 V AC 50/60 Hz for 3 phases motors conforming to UL
10 hp at 230...240 V AC 50/60 Hz for 3 phases motors conforming to CSA
10 hp at 230...240 V AC 50/60 Hz for 3 phases motors conforming to UL
5 hp at 230...240 V AC 50/60 Hz for 1 phase motors conforming to CSA
5 hp at 230...240 V AC 50/60 Hz for 1 phase motors conforming to UL
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
50 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for control circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 450 kA at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
63 A at <= 690 V coordination type 1 for power circuit
63 A at <= 690 V coordination type 2 for power circuit
Average impedance 2 mOhm - Ith 50 A 50 Hz for power circuit
Power dissipation per pole 2 W AC-3
5 W AC-1
2 W AC-3e
[Ui] rated insulation voltage Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 690 V conforming to IEC 60947-4-1
Overvoltage category III
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 15000000 cycles
Control circuit type AC at 50/60 Hz
Coil technology Without built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.3...0.6 Uc (60 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (60 °C):operational AC 50 Hz
0.85...1.1 Uc (60 °C):operational AC 60 Hz
Inrush power in VA 70 VA cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7 VA 50/60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 2…3 W at 50/60 Hz for control circuit
Operating time 4...19 ms opening
12...22 ms closing
Connections - terminals Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminal 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminal 1 1.5…10 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminal 2 2.5…10 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminal 1 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminal 2 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminal 1 1…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminal 2 1.5…6 mm² - cable stiffness: flexible with cable end
Tightening torque Control circuit: 1.7 N.m - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - with screwdriver Philips No 2
Power circuit: 2.5 N.m - with screwdriver flat Ø 6 mm
Power circuit: 2.5 N.m - with screwdriver Philips No 2
Control circuit: 1.7 N.m - with screwdriver pozidriv No 2
Power circuit: 2.5 N.m - with screwdriver pozidriv No 2
Auxiliary contact composition 1 NO + 1 NC
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Mounting support Rail
Plate
Environment
Standards CSA C22.2 No 14
UL 508
EN/IEC 60947-4-1
EN/IEC 60947-5-1
IEC 60335-1
Product certifications LROS (Lloyds register of shipping)
UL
CCC
GOST
DNV
RINA
CSA
GL
BV
UKCA
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -5…60 °C
-40…70 °C at Uc
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor opened (8 Gn for 11 ms)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Height 85 mm
Width 45 mm
Depth 92 mm
Net weight 3.75 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 320.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.135 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 147
Contractual warranty
Warranty 18 months