Schneider-Electric
 
LC1D956BD picture- scope
LC1D956BD
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 24V DC standard coil, lugs-ring terminals
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-3e
AC-4
AC-1
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 95 A (at <60 °C) at <= 440 V AC-3 for power circuit
125 A (at <60 °C) at <= 1000 V AC-1 for power circuit
95 A (at <60 °C) at <= 440 V AC-3e for power circuit
[Uc] control circuit voltage 24 V DC
Complementary
Motor power kW 25 kW at 220...230 V AC 50 Hz (AC-3)
45 kW at 380...400 V AC 50 Hz (AC-3)
45 kW at 415...440 V AC 50 Hz (AC-3)
55 kW at 500 V AC 50 Hz (AC-3)
45 kW at 660...690 V AC 50 Hz (AC-3)
25 kW at 220...230 V AC 50 Hz (AC-3e)
45 kW at 380...400 V AC 50 Hz (AC-3e)
45 kW at 415...440 V AC 50 Hz (AC-3e)
55 kW at 500 V AC 50 Hz (AC-3e)
45 kW at 660...690 V AC 50 Hz (AC-3e)
15 kW at 400 V AC 50 Hz (AC-4)
Motor power hp 7.5 hp at 120 V AC 60 Hz for 1 phase motors
15 hp at 230/240 V AC 60 Hz for 1 phase motors
30 hp at 200/208 V AC 60 Hz for 3 phases motors
30 hp at 230/240 V AC 60 Hz for 3 phases motors
60 hp at 460/480 V AC 60 Hz for 3 phases motors
60 hp at 575/600 V AC 60 Hz for 3 phases motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
125 A (at 60 °C) for power circuit
Irms rated making capacity 1100 A at 440 V AC for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Rated breaking capacity 1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 1100 A 40 °C - 1 s for power circuit
800 A 40 °C - 10 s for power circuit
400 A 40 °C - 1 min for power circuit
135 A 40 °C - 10 min for power circuit
140 A - 100 ms for signalling circuit
120 A - 500 ms for signalling circuit
100 A - 1 s for signalling circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
200 A gG at <= 690 V coordination type 1 for power circuit
160 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 0.8 mOhm - Ith 125 A 50 Hz for power circuit
Power dissipation per pole 12.5 W AC-1
7.2 W AC-3
7.2 W AC-3e
[Ui] rated insulation voltage Power circuit: 1000 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Safety reliability level B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 10 Mcycles
Electrical durability 1.2 Mcycles 95 A AC-3
1.3 Mcycles 125 A AC-1
1.2 Mcycles 95 A AC-3e
Control circuit type DC standard
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.1...0.3 Uc (-40…70 °C):drop-out DC
0.85...1.1 Uc (-40…55 °C):operational DC
1...1.1 Uc (55…70 °C):operational DC
Inrush power in W 22 W (at 20 °C)
Hold-in power consumption in W 22 W at 20 °C
Operating time 95...130 ms closing
20...35 ms opening
Time constant 75 ms
Maximum operating rate 3600 cyc/h at 60 °C
Connections - terminals Control circuit: lugs-ring terminals - external diameter: 8 mm
Power circuit: bars 1 - busbar cross section: 3 x 16 mm
Power circuit: lugs-ring terminals - external diameter: 17 mm
Tightening torque Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Power circuit: 5 N.m - on lugs-ring terminals - with screwdriver flat Ø 8 mm M6
Power circuit: 5 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6
Power circuit: 5 N.m - on bars - with screwdriver flat Ø 8 mm M6
Power circuit: 5 N.m - on bars hexagonal screw head 10 mm M6
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M3.5
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Rail
Plate
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
EN/IEC 60947-5-1
GB/T 14048.4
Product certifications IECEE CB Scheme
CCC
EAC
LROS (Lloyds register of shipping)
RINA
BV
DNV-GL
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Shocks contactor open (8 Gn for 11 ms)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor closed (10 Gn for 11 ms)
Height 127 mm
Width 85 mm
Depth 186 mm
Net weight 2.61 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 14.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 2.34 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 105
Contractual warranty
Warranty 18 months