Schneider-Electric
 
LC1E12004P7 picture- scope
LC1E12004P7
Contactor,Easy TeSys Control,LC1E,4P(4NO),AC-1 25A,230V
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor
Device short name LC1E
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
[Ie] rated operational current 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 230 V AC 50/60 Hz
Complementary
Pole contact composition 4 NO
[Ith] conventional free air thermal current 25 A (at 55 °C) for power circuit
Irms rated making capacity 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Rated breaking capacity 96 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 105 A 40 °C - 10 s for power circuit
61 A 40 °C - 60 s for power circuit
30 A 40 °C - 600 s for power circuit
Associated fuse rating 25 A gG at <= 690 V coordination type 1 for power circuit conforming to IEC 60947-5-1
Average impedance 2.5 mOhm - Ith 25 A 50 Hz for power circuit
Power dissipation per pole 0.81 W AC-3
2.6 W AC-1
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Mechanical durability 10000000 cycles
Electrical durability 300000 cycles AC-1
1200000 cycles AC-3
Control circuit type AC at 50/60 Hz
Control circuit voltage limits 0.85...1.1 Uc (-5…55 °C):operational 50/60 Hz
0.3...0.6 Uc (-5…55 °C):drop-out 50/60 Hz
Inrush power in VA 95 VA 50 Hz cos phi 0.75 (at 20 °C)
95 VA 60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 8.3 VA 50 Hz cos phi 0.3 (at 20 °C)
8.5 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 2…3 W for control circuit
Operating time 12...22 ms on closing
4...19 ms on opening
Maximum operating rate 1800 cyc/h 60 °C
Connections - terminals Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Tightening torque Power circuit: 1.2 N.m
Control circuit: 1.2 N.m
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
Mounting support DIN rail
Plate
Environment
Standards IEC 60947-4-1
IEC 60947-5-1
Product certifications CE
EAC
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TH (pollution degree 3) conforming to IEC 60068-2-30
Permissible ambient air temperature around the device -20…70 °C at Uc
-60…80 °C storage
-5…55 °C operation
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Vibrations contactor open (1.5 Gn, 5...300 Hz)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor open (7 Gn for 11 ms)
Shocks contactor closed (10 Gn for 11 ms)
Height 74 mm
Width 45 mm
Depth 80 mm
Net weight 0.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.055 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 355