Schneider-Electric
 
LC1F1250P7 picture- scope
LC1F1250P7
contactor, TeSys F, 3P(3NO), AC-1, <=690V 1260 A, coil 230V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 3P
[Ue] rated operational voltage <= 460 V DC
<= 690 V AC 50/60 Hz
[Uc] control circuit voltage 230 V AC 40...400 Hz
[Ie] rated operational current 1260 A (at <40 °C) AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1260 A (at 40 °C)
Rated breaking capacity 1890 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3000 A 40 °C - 3 min
8000 A 40 °C - 10 s
5200 A 40 °C - 30 s
4000 A 40 °C - 1 min
2000 A 40 °C - 10 min
Associated fuse rating 1000 A gG at <= 440 V
Average impedance 0.12 mOhm - Ith 1260 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 120 W AC-1
Overvoltage category III
Power pole contact composition 3 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
Inrush power in VA 1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 22 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 1200 cyc/h 55 °C
Operating time 40...80 ms closing
100...200 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Heat dissipation 20 W
Standards EN 60947-1
IEC 60947-1
IEC 60947-4-1
JIS C8201-4-1
EN 60947-4-1
Product certifications CB
UL
CSA
CQC
CE
UKCA
CCC
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Height 338 mm
Width 309 mm
Depth 255 mm
Operating altitude 3000 m without derating
Net weight 19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.0 cm
Package 1 Width 37.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 20.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12476
Contractual warranty
Warranty 18 months