Schneider-Electric
 
LC1F1700F7 picture- scope
LC1F1700F7
contactor, TeSys F, 3P(3NO), AC-1, <=1000V 1700A, coil 110V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 110 V AC 40...400 Hz
[Ie] rated operational current 1700 A (at <40 °C) AC AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1700 A (at 40 °C)
Rated breaking capacity 2550 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 10000 A 40 °C - 10 s
7500 A 40 °C - 30 s
5500 A 40 °C - 1 min
4200 A 40 °C - 3 min
3000 A 40 °C - 10 min
Associated fuse rating 1600 A gG at <= 440 V
Average impedance 0.1 mOhm - Ith 1700 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
1000 V conforming to UL 60947-4-1
Power dissipation per pole 200 W AC-1
Overvoltage category III
Power pole contact composition 3 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
Inrush power in VA 2200 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 36 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 600 cyc/h 55 °C
Operating time 100...170 ms opening
40...75 ms closing
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 3 cable(s) - busbar cross section: 100 x 5 mm
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Heat dissipation 36 W
Standards EN 60947-1
IEC 60947-4-1
JIS C8201-4-1
EN 60947-4-1
IEC 60947-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications UL
CSA
CCC
CB Scheme
EAC
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Height 332 mm
Width 438 mm
Depth 238.6 mm
Operating altitude 3000 m without derating
Net weight 30 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.5 cm
Package 1 Width 50.0 cm
Package 1 Length 62.0 cm
Package 1 Weight 30.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 19605
Contractual warranty
Warranty 18 months