Schneider-Electric
 
LC1F2100 picture- scope
LC1F2100
Contactor body, TeSys F, 3P(3NO), AC-1, <=1000V AC 2100A without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 2100 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uc] control circuit voltage 110...500 V AC 40...400 Hz with LX1/LX9 coil
110...440 V DC with LX4 coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 2100 A (at 40 °C)
Irms rated making capacity 3150 A AC conforming to IEC 60947-4-1
Rated breaking capacity 3150 A for power circuit conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 10000 A 40 °C - 10 s for power circuit
7500 A 40 °C - 30 s
5500 A 40 °C - 1 min
4200 A 40 °C - 3 min
3000 A 40 °C - 10 min
Associated fuse rating 2000 A gG at <= 440 V for power circuit conforming to IEC 60947-4-1
Average impedance 0.1 mOhm - Ith 2100 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
1000 V conforming to UL 60947-4-1
Power dissipation per pole 200 W AC-1
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.3...0.55 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.2...0.35 Uc DC with LX4 coil
Heat dissipation 18 W
Operating time 40...75 ms closing for with LX1/LX9 coil
100...170 ms opening for with LX1/LX9 coil
50...60 ms closing for with LX4 coil
45...60 ms opening for with LX4 coil
Mounting support Plate
Standards JIS C8201-4-1
EN 60947-1
EN 60947-4-1
IEC 60947-4-1
IEC 60947-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CCC
UL
CB Scheme
CSA
EAC
UKCA
Connections - terminals Power circuit: bar 4 cable(s)
Power circuit: bolted connection
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Tightening torque Power circuit: 58 N.m
Control circuit: 1.2 N.m
Mechanical durability 0.5 Mcycles
Inrush power in VA 1600…2400 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
2000…2200 VA (at 20 °C)with LX4 coil
Hold-in power consumption in VA 29…37 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
8…10 VA (at 20 °C)with LX4 coil
Maximum operating rate 600 cyc/h 55 °C
Environment
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 332 mm
Width 438 mm
Depth 238.6 mm
Net weight 31 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 50.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 31.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 28332
Contractual warranty
Warranty 18 months