Schneider-Electric
 
LC1F800 picture- scope
LC1F800
Contactor body,TeSys F,3P(3NO), AC-3, <=440V 800 A without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
AC-4
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 1000 A (at <40 °C) at <= 440 V AC AC-1
800 A (at <55 °C) at <= 440 V AC AC-3
Motor power kW 450 kW at 1000 V AC 50/60 Hz (AC-3)
450 kW at 500 V AC 50/60 Hz (AC-3)
475 kW at 660...690 V AC 50/60 Hz (AC-3)
110 kW at 400 V AC 50/60 Hz (AC-4)
450 kW at 380...400 V AC 50/60 Hz (AC-3)
450 kW at 415 V AC 50/60 Hz (AC-3)
450 kW at 440 V AC 50/60 Hz (AC-3)
250 kW at 220...240 V AC 50/60 Hz (AC-3)
Complementary
[Uc] control circuit voltage 110...400 V AC 40...400 Hz with LX1/LX9 coil
110...400 V DC with LX4 coil
100...250 V AC 50/60 Hz with LXE coil
100...380 V DC with LXE coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 1000 A (at 40 °C)
Irms rated making capacity 8000 A AC conforming to IEC 60947-4-1
Rated breaking capacity 6400 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2600 A 40 °C - 3 min
5500 A 40 °C - 10 s
4600 A 40 °C - 30 s
3600 A 40 °C - 1 min
1700 A 40 °C - 10 min
Associated fuse rating 1000 A gG at <= 440 V
800 A aM at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 120 W AC-1
77 W AC-3
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.3...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.3...0.5 Uc DC with LX4 coil
Operational: 85...275 V AC 50/60 Hz with LXE coil
Drop-out: 0...60 V AC 50/60 Hz with LXE coil
Operational: 85...418 V DC with LXE coil
Drop-out: 0...45 V DC with LXE coil
Heat dissipation 25 W
2.2…5.5 W
Operating time 60...80 ms closing for with LX1/LX9 coil
160...180 ms opening for with LX1/LX9 coil
60...80 ms closing for with LX4 coil
40...50 ms opening for with LX4 coil
40...80 ms closing for with LXE coil
6...54 ms opening for with LXE coil
Mounting support Plate
Standards IEC 60947-1
JIS C8201-4-1
EN 60947-1
IEC 60947-4-1
EN 60947-4-1
Product certifications CB
CSA
LROS (Lloyds register of shipping)
ABS
CCC
UL
UKCA
Connections - terminals Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Tightening torque Power circuit: 58 N.m
Control circuit: 1.2 N.m
Mechanical durability 5 Mcycles
Inrush power in VA 1700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
1900 VA (at 20 °C)with LX4 coil
460…730 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
500…680 VA cos phi 0.5 (at 20 °C)with LXE coil
Hold-in power consumption in VA 12 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
12 VA (at 20 °C)with LX4 coil
7…10 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
4.0…5.5 VA cos phi 0.5 (at 20 °C)with LXE coil
Maximum operating rate 600 cyc/h 55 °C
Compatibility code LC1F
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -5…55 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 304 mm
Width 309 mm
Depth 255 mm
Net weight 18.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.500 cm
Package 1 Width 33.500 cm
Package 1 Length 44.500 cm
Package 1 Weight 17.195 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 77.280 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6484
Contractual warranty
Warranty 18 months