Schneider-Electric
 
LC1G5004EHEA picture- scope
LC1G5004EHEA
High power contactor, TeSys Giga, 4 pole (4NO), AC-1 <=440V 700A, advanced version, 48…130V wide band AC/DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Giga
Product or component type Contactor
Device short name LC1G
Contactor application Power switching
Utilisation category AC-3
AC-3e
AC-1
AC-5a
AC-5b
AC-6a
AC-6b
DC-1
DC-3
DC-5
Poles description 4P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 500 A (at <60 °C) at <= 440 V AC-3
700 A (at <40 °C) at <= 1000 V AC-1
[Uc] control circuit voltage 48...130 V AC 50/60 Hz
48...130 V DC
Control circuit voltage limits Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C)
Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
Complementary
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 700 A (at 40 °C)
Rated breaking capacity 4600 A at 440 V
[Icw] rated short-time withstand current 4.0 kA - 10 s
2.8 kA - 30 s
2.2 kA - 1 min
1.5 kA - 3 min
1.2 kA - 10 min
Associated fuse rating 500 A aM at <= 440 V for motor
400 A aM at <= 690 V for motor
800 A gG at <= 690 V
Average impedance 0.00008 Ohm
[Ui] rated insulation voltage 1000 V
Power dissipation per pole 40 W AC-1 - Ith 700 A
20 W AC-3 - Ith 500 A
Compatibility code LC1G
Pole contact composition 4 NO
Auxiliary contact composition 1 NO + 1 NC
Motor power hp 150 hp at 200/208 V 60 Hz
200 hp at 230/240 V 60 Hz
400 hp at 460/480 V 60 Hz
450 hp at 575/600 V 60 Hz
Irms rated making capacity 5090 A at 440 V
Coil technology Built-in bidirectional peak limiting
Safety reliability level B10d = 400000 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 3000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 8 Mcycles
Inrush power in VA (50/60 Hz, AC) 450 VA
Inrush power in W (DC) 360 W
Hold-in power consumption in VA (50/60 Hz, AC) 11.7 VA
Hold-in power consumption in W (DC) 8.3 W
Operating time 40...70 ms closing
15...50 ms opening
Maximum operating rate 600 cyc/h AC-3
600 cyc/h AC-3e
300 cyc/h AC-1
Connections - terminals Power circuit: bar 2 - busbar cross section: 32 x 10 mm
Power circuit: lugs-ring terminals 1 185 mm²
Power circuit: bolted connection
Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: push-in 2 0.5…1.0 mm² with cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end
Connection pitch 45 mm
Mounting support Plate
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
UL 60335-1
UL 60335-2-40:Annex JJ
Product certifications CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
Tightening torque 35 N.m
Height 290 mm
Width 185 mm
Depth 226 mm
Net weight 8.7 kg
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Mechanical robustness Vibrations 5…300 Hz 2 gn contactor open
Vibrations 5…300 Hz 4 gn contactor closed
Shocks 10 gn 11 ms contactor open
Shocks 15 gn 11 ms contactor closed
Colour Dark grey
Protective treatment TH
Permissible ambient air temperature around the device -40…70 °C at Uc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30 cm
Package 1 Width 26.5 cm
Package 1 Length 37 cm
Package 1 Weight 10.0 kg
Unit Type of Package 2 S06
Number of Units in Package 2 4
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 51.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3595