Schneider-Electric
 
LC1G800LSEA picture- scope
LC1G800LSEA
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 800A, advanced version, 200…500V wide band AC/DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Giga
Product or component type Contactor
Device short name LC1G
Contactor application Power switching
Motor control
Utilisation category AC-1
AC-3
AC-3e
AC-4
AC-5a
AC-5b
AC-6a
AC-6b
AC-8b
AC-8a
DC-1
DC-3
DC-5
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 1050 A (at <40 °C) at <= 1000 V AC-1
800 A (at <60 °C) at <= 440 V AC-3
[Uc] control circuit voltage 200...500 V AC 50/60 Hz
200...500 V DC
Control circuit voltage limits Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C)
Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
Complementary
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
Rated breaking capacity 5870 A at 440 V
[Icw] rated short-time withstand current 5.5 kA - 10 s
4.6 kA - 30 s
3.6 kA - 1 min
2.6 kA - 3 min
1.7 kA - 10 min
Associated fuse rating 800 A aM at <= 440 V for motor
630 A aM at <= 690 V for motor
1250 A gG at <= 690 V
Average impedance 0.000065 Ohm
[Ui] rated insulation voltage 1000 V
Power dissipation per pole 70 W AC-1 - Ith 1050 A
42 W AC-3 - Ith 800 A
Compatibility code LC1G
Pole contact composition 3 NO
Auxiliary contact composition 1 NO + 1 NC
Motor power kW 200 kW at 230 V AC 50/60 Hz (AC-3e)
335 kW at 400 V AC 50/60 Hz (AC-3e)
355 kW at 415 V AC 50/60 Hz (AC-3e)
375 kW at 440 V AC 50/60 Hz (AC-3e)
425 kW at 500 V AC 50/60 Hz (AC-3e)
560 kW at 690 V AC 50/60 Hz (AC-3e)
450 kW at 1000 V AC 50/60 Hz (AC-3e)
250 kW at 230 V AC 50/60 Hz (AC-3)
450 kW at 400 V AC 50/60 Hz (AC-3)
450 kW at 415 V AC 50/60 Hz (AC-3)
450 kW at 440 V AC 50/60 Hz (AC-3)
500 kW at 500 V AC 50/60 Hz (AC-3)
560 kW at 690 V AC 50/60 Hz (AC-3)
450 kW at 1000 V AC 50/60 Hz (AC-3)
200 kW at 230 V AC 50/60 Hz (AC-4)
375 kW at 400 V AC 50/60 Hz (AC-4)
355 kW at 415 V AC 50/60 Hz (AC-4)
375 kW at 440 V AC 50/60 Hz (AC-4)
400 kW at 500 V AC 50/60 Hz (AC-4)
475 kW at 690 V AC 50/60 Hz (AC-4)
400 kW at 1000 V AC 50/60 Hz (AC-4)
Motor power hp 300 hp at 200/208 V 60 Hz
350 hp at 230/240 V 60 Hz
700 hp at 460/480 V 60 Hz
800 hp at 575/600 V 60 Hz
Coil technology Built-in bidirectional peak limiting
Safety reliability level B10d = 100000 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 1800000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 5 Mcycles
Inrush power in VA (50/60 Hz, AC) 670 VA
Inrush power in W (DC) 390 W
Hold-in power consumption in VA (50/60 Hz, AC) 17.0 VA
Hold-in power consumption in W (DC) 11.0 W
Operating time 40...70 ms closing
15...50 ms opening
Maximum operating rate 600 cyc/h AC-3
600 cyc/h AC-3e
300 cyc/h AC-1
150 cyc/h AC-4
Connections - terminals Power circuit: bar 2 - busbar cross section: 52 x 20 mm
Power circuit: lugs-ring terminals 1 185 mm²
Power circuit: bolted connection
Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: push-in 2 0.5…1.0 mm² with cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end
Connection pitch 70 mm
Mounting support Plate
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
IEC 60335-1:Clause 30.2
IEC 60335-2-40:Annex JJ
UL 60335-1
UL 60335-2-40:Annex JJ
Product certifications CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
Tightening torque 58 N.m
Height 388.5 mm
Width 211 mm
Depth 266 mm
Net weight 17.3 kg
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Mechanical robustness Vibrations 5…300 Hz 2 gn contactor open
Vibrations 5…300 Hz 4 gn contactor closed
Shocks 10 gn 11 ms contactor open
Shocks 15 gn 11 ms contactor closed
Colour Dark grey
Protective treatment TH
Permissible ambient air temperature around the device -40…70 °C at Uc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 34.500 cm
Package 1 Length 61.000 cm
Package 1 Weight 19.449 kg
Unit Type of Package 2 S06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 48.898 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3018